L2D4-500I Transformer Heavy duty Lugs & Terms Aluminum Mechanical
Image of L2D4-500I L2D4-500I Transformer Heavy duty Lugs & Terms Aluminum Mechanical
Image of L2D4-500I L2D4-500I Transformer Heavy duty Lugs & Terms Aluminum Mechanical

L2D4-500I Transformer Heavy duty Lugs & Terms Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: L2D4-500I

Heavy-duty transformer connectors, uni-joint, Dual rated connectors for Aluminum or Copper conductors

Clear Plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Supplied with aluminum radial tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Designed for installation on standard two and four-hole spades.;All mounting holes 1.75” on center line.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.;A torque wrench should be used to ensure the proper torque is achieved.

  • Clear Plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • Supplied with aluminum radial tipped set-screws
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Designed for installation on standard two and four-hole spades
  • All mounting holes 1.75” on center line
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench
  • A torque wrnch should be used to ensure the proper torque is achieved

General

Catalog Number

L2D4-500I

Number of Holes

4

Product Type

2 Cables

Type

L-D

UPC

192663071487

Dimensions

Dimension - Hole Size inch

.56 in

Dimensions

5.5 in x 2.88 in x 1.5 in

Height

1.5 in

Length

5.5 in

Package Height

0 in

Package Length

0 in

Package Weight

1.005 lb

Package Width

0 in

Width

2.88 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

500 Kcmil - #10 AWG

Number of Conductors

2

Configuration

Number of Holes

4