L3D4-500I Transformer Heavy duty Lugs & Terms Aluminum Mechanical
Image of L3D4-500I L3D4-500I Transformer Heavy duty Lugs & Terms Aluminum Mechanical

L3D4-500I Transformer Heavy duty Lugs & Terms Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: L3D4-500I

Heavy-duty transformer connectors, uni-joint, Dual rated connectors for Aluminum or Copper conductors

L3D4-500I. Manufactured from high includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Manufactured from high strength 6061-T6 aluminum alloy to ensure both maximum strength and conductivity.
  • Assembly can be made with only a screwdriver or Allen wrench
  • Connectors are reusable
  • Material:Aluminum

General

Catalog Number

L3D4-500I

Number of Holes

4

Type

L-D

UPC

192663071524

Dimensions

Dimension - Hole Size inch

.56 in

Dimensions

5.5 in x 3.5 in x 1.5 in

Height

1.5 in

Length

5.5 in

Package Height

Package Length

Package Weight

1.177 lb

Package Width

Width

3.5 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

500 Kcmil - #10 AWG

Number of Conductors

3

Configuration

Number of Holes

4