L3D4-600 Multi Conductor Aluminum Mechanical Lugs
Image of L3D4-600 L3D4-600 Multi Conductor Aluminum Mechanical Lugs

L3D4-600 Multi Conductor Aluminum Mechanical Lugs

Brand: Connector Mfg. Co. (CMC)

Catalog ID: L3D4-600

Dual Rated Solderless Connector, wire range 600 AWG - 2 AWG. TYPE: L3M2 / L3D2 / L3M4 / L3D4.CMC® Three conductor solderless connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable. 90° C Rated (486B Listed). UL listed and CSA certified.

L3D4-600. Manufactured from high includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Manufactured from high strength 6061-T6 aluminum alloy to ensure both maximum strength and conductivity.
  • Assembly can be made with only a screwdriver or Allen wrench
  • Connectors are reusable
  • Material:Aluminum

General

Catalog Number

L3D4-600

Material

Aluminum

Type

Bolted Lugs & Terminals

UPC

192663018154

Dimensions

Dimensions

5.5 in x 4.19 in x 1.5 in

Height

1.5 in

Length

5.5 in

Width

4.19 in

Conductor Related

Conductor - Copper Str Size Range

600 Kcmil-2 AWG