L4D8-1000 Transformer Heavy duty Lugs & Terms Aluminum Mechanical
Image of L4D8-1000 L4D8-1000 Transformer Heavy duty Lugs & Terms Aluminum Mechanical

L4D8-1000 Transformer Heavy duty Lugs & Terms Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: L4D8-1000

Heavy-duty transformer connectors, uni-joint, Dual rated connectors for Aluminum or Copper conductors, CO-OX Oxide inhibitor is omitted

Clear Plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Supplied with aluminum radial tipped set-screws;All mounting holes 1.75” on center line;Designed for installation on standard two and four-hole spades;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;For installation, CMC® recommends the use of a 9” insulated Allen wrench;A torque wrnch should be used to ensure the proper torque is achieved

  • Clear Plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with aluminum radial tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Designed for installation on standard two and four-hole spades.
  • All mounting holes 1.75” on center line.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.

General

Catalog Number

L4D8-1000

Material

Aluminum Alloy, 6061-T6

Type

Bolted Lugs & Terminals

UPC

192663072101

Dimensions

Depth

0.56 in

Dimensions

6.19 in x 6.5 in x 1.88 in

Height

1.88 in

Length

6.19 in

Width

6.5 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

1000 Kcmil-350 Kcmil

Number of Conductors

4