L4D8-1000I Transformer Heavy duty Lugs & Terms Aluminum Mechanical
Image of L4D8-1000I L4D8-1000I Transformer Heavy duty Lugs & Terms Aluminum Mechanical

L4D8-1000I Transformer Heavy duty Lugs & Terms Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: L4D8-1000I

Heavy-duty transformer connectors, uni-joint, Dual rated connectors for Aluminum or Copper conductors

Clear Plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Supplied with aluminum radial tipped set-screws;All mounting holes 1.75” on center line;Designed for installation on standard two and four-hole spades;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;For installation, CMC® recommends the use of a 9” insulated Allen wrench;A torque wrnch should be used to ensure the proper torque is achieved

  • Clear Plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • Supplied with aluminum radial tipped set-screws
  • All mounting holes 1.75” on center line
  • Designed for installation on standard two and four-hole spades
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench
  • A torque wrnch should be used to ensure the proper torque is achieved

General

Catalog Number

L4D8-1000I

Cover Type

LDC-3

Number of Holes

8

Type

L-D

UPC

192663072125

Dimensions

Dimension - Hole Size inch

.56 in

Dimensions

6.19 in x 6.5 in x 1.88 in

Height

1.88 in

Length

6.19 in

Package Height

0 in

Package Length

0 in

Package Weight

3.626 lb

Package Width

0 in

Width

6.5 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

1000 Kcmil-350 Kcmil

Number of Conductors

4

Configuration

Number of Holes

8