
Brand: Connector Mfg. Co. (CMC)
Catalog ID: LA-2/0
Catalog Number
LA-2/0
Material
Aluminum
Type
Bolted Lugs & Terminals
UPC
192663115921
Dimensions
1.47 in x 0.63 in x 0.78 in
Height
0.78 in
Length
1.47 in
Package Height
0 in
Package Length
0 in
Package Weight
0.107 lb
Package Width
0 in
Width
0.63 in
Conductor - Copper Str Size Range
2/0-14 AWG