
Brand: Connector Mfg. Co. (CMC)
Catalog ID: LA-2/0R
CMC L-shaped, single hole, solderless connectors are manufactured from high strength 6061-T6 aluminum alloy to ensure both maximum strength and conductivity.;Electro tin plated to provide low contact resistance and protection against corrosion.;Assembly can be made with only a screwdriver or Allen wrench and the connectors are reusable.
Catalog Number
LA-2/0R
Material
6061-T6 Aluminum
Type
Bolted Lugs & Terminals
UPC
192663032587
Dimensions
1.2 in x 0.6 in x 0.78 in
Height
0.78 in
Length
1.2 in
Package Height
Package Length
Package Weight
0.028 lb
Package Width
Width
0.6 in
Conductor - Copper Str Size Range
2/0-14 AWG
Conductor Range
#2/0 AWG to #14 AWG