
Brand: Connector Mfg. Co. (CMC)
Catalog ID: LA-500
Dual Rated Solderless Connector, wire range 500 AWG -4 AWG. TYPE: LA .CMC® L-shaped single hole solderless connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable.. 90° C Rated (486B Listed). UL listed and CSA certified. UL Listed for Flexible Cable.
Catalog Number
LA-500
Material
Aluminum
Type
Bolted Lugs & Terminals
UPC
192663081486
Dimensions
2.82 in x 1.5 in x 1.56 in
Height
1.56 in
Length
2.82 in
Package Height
0 in
Package Length
0 in
Package Weight
0.239 lb
Package Width
0 in
Width
1.5 in
Conductor - Copper Str Size Range
500 Kcmil-4 AWG