Image of LA-600R LA-600R Single Conductor Aluminum Mechanical lug

LA-600R Single Conductor Aluminum Mechanical lug

Brand: Connector Mfg. Co. (CMC)

Catalog ID: LA-600R

Dual Rated Solderless Connector, wire range 600 AWG -4 AWG. TYPE: LA - Anti-Turn Series .CMC® L-shaped single hole solderless connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reuseable. 90° C Rated (486B Listed). UL listed and CSA certified.

CMC L-shaped, single hole, solderless connectors are manufactured from high strength 6061-T6 aluminum alloy to ensure both maximum strength and conductivity.;Electro tin plated to provide low contact resistance and protection against corrosion.;Assembly can be made with only a screwdriver or Allen wrench and the connectors are reusable.

  • CMC L-shaped, single hole, solderless connectors are manufactured from high strength 6061-T6 aluminum alloy to ensure both maximum strength and conductivity.
  • Electro tin plated to provide low contact resistance and protection against corrosion.
  • Assembly can be made with only a screwdriver or Allen wrench and the connectors are reusable.

General

Catalog Number

LA-600R

Material

6061-T6 Aluminum

Type

Bolted Lugs & Terminals

UPC

192663023189

Dimensions

Dimensions

2.75 in x 1.38 in x 1.57 in

Height

1.57 in

Length

2.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0.284 lb

Package Width

0 in

Width

1.38 in

Conductor Related

Conductor - Copper Str Size Range

600 Kcmil-4 AWG

Conductor Range

600 Kcmil-2 AWG