
Brand: Connector Mfg. Co. (CMC)
Catalog ID: LA-750
Catalog Number
LA-750
Material
Aluminum
Type
Bolted Lugs & Terminals
UPC
192663014163
Dimensions
2.81 in x 1.38 in x 1.81 in
Height
1.81 in
Length
2.81 in
Width
1.38 in
Conductor - Copper Str Size Range
750 Kcmil-1/0 AWG /(2)350 Kcmil-1/0 AWG