Image of LPTE18-750/1000LI Lay-in bus bar termination enclosures, Three-Phase, NEMA 3R (rain-proof), 600 Volt Rated

Lay-in bus bar termination enclosures, Three-Phase, NEMA 3R (rain-proof), 600 Volt Rated

Brand: Connector Mfg. Co. (CMC)

Catalog ID: LPTE18-750/1000LI

Lay-in bus bar termination enclosures, Three-Phase, NEMA 3R (rain-proof), 600 Volt Rated

Aluminum enclosure is lightweight, low maintenance and has excellent corrosion resistance;All-welded construction: Welds and seams are ground smooth.;Removable swinging doors - Doors have stainless steel lift off hinges with stainless steel threepoint locking handles and recessed stainless steel penta-head bolts for security;Finish is grey, oven cured powder coat;All mounting hardware is 18-8 stainless steel.;Aluminum mechanical bar connector eliminates compression tools, lugs and bolt assemblies;Unique lay-in feature reduces frustration of feeding multiple conductors through standard connectors;Each outlet has a removable “keeper” that allows conductors to be laid into the outlet, solving the problem of trying to bend large conductors in confined areas. The “keeper” is then slid over the conductor and the set-screws are tightened. It is fast and easy at initial installations and for later service additions.;Connectors are fabricated from 6061-T6 aluminum alloy for conductivity and strength;Fully tested to ANSI C119.4 for Class “A” connectors.

  • Aluminum enclosure is lightweight, low maintenance and has excellent corrosion resistance
  • All-welded construction: Welds and seams are ground smooth
  • Removable swinging doors - Doors have stainless steel lift off hinges with stainless steel threepoint locking handles and recessed stainless steel penta-head bolts for security
  • Finish is Munsell green, oven cured powder coat
  • All mounting hardware is 18-8 stainless steel
  • Aluminum mechanical bar connector eliminates compression tools, lugs and bolt assemblies
  • Unique lay-in feature reduces frustration of feeding multiple conductors through standard connectors
  • Each outlet has a removable “keeper” that allows conductors to be laid into the outlet, solving the problem of trying to bend large conductors in confined areas. The “keeper” is then slid over the conductor and the set-screws are tightened. It is fast and easy at initial installations and for later service additions
  • Connectors are fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Fully tested to ANSI C119.4 for Class “A” connectors
  • Any pad mount enclosure can be made with a lift-off (removable) top. In order to designate this use “LPLE” instead of “LPTE”

General

Catalog Number

LPTE18-750/1000LI

Material

Aluminum

UPC

192663111299

Dimensions

Depth

30 in

Height

44 in

Width

36 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

1000 Kcmil-#1/0 AWG

Number of Conductors

18