Image of LCB-1/0 LCB-1/0 Neutral Bar Copper Mechanical

LCB-1/0 Neutral Bar Copper Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: LCB-1/0

TYPE: N / LCB, Copper Neutral Connectors, For use with copper conductors only, Cond. Range: 1/0 AWG - 14 AWG / 6 AWG - 14 AWG. CMC® Copper neutral connectors are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish.

Easy to install

General

Catalog Number

LCB-1/0

Material

Copper

UPC

192663092901

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0.321 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size Range

1/0-14 AWG / 6-14 AWG