LI-250 Lay in Collar Assembly Aluminum Mechanical
Image of LI-250 LI-250 Lay in Collar Assembly Aluminum Mechanical

LI-250 Lay in Collar Assembly Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: LI-250

Rectangular Connectors,Type: CA, 250 AWG-1/0 AWG conductor range, Al/Cu Rated. CMC® Rectangular connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable.

Rectangular Connectors,Type: CA, 250 AWG-1/0 AWG conductor range, Al/Cu Rated. CMC® Rectangular connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable.

Connectors are reusable

General

Catalog Number

LI-250

Material

Aluminum

Type

Bolted Lugs & Terminals

UPC

192663012510

Dimensions

Dimensions

1 in x 1.25 in x 1.39 in

Height

1.39 in

Length

1 in

Package Height

0 in

Package Length

0 in

Package Weight

0.056 lb

Package Width

0 in

Width

1.25 in

Conductor Related

Conductor - Copper Str Size Range

250 Kcmil-1/0 AWG