Image of LI350-6 LI350-6 Aluminum Mechanical Lay in Pedestal Connectors

LI350-6 Aluminum Mechanical Lay in Pedestal Connectors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: LI350-6

Dual-Rated For Aluminum or Copper Conductors

Unique lay-in feature reduces frustration of feeding multiple conductors through standard connectors;Each outlet has a removable “keeper” that allows conductors to be laid into the outlet, solving the problem of trying to bend in confined areas. The “keeper” is then slid over the conductor and the set-screws are tightened. It is fast and easy at initial installations, and for later service additions;Connectors are fabricated from 6061-T6 aluminum alloy and clear plated for high conductivity and strength;Fully tested ANSI C119.4 for Class ‘A’ connectors;CMC® recommends the use of a 9” insulated wrench for installations

  • Unique lay-in feature reduces frustration of feeding multiple conductors through standard connectors
  • Each outlet has a removable “keeper” that allows conductors to be laid into the outlet, solving the problem of trying to bend in confined areas. The “keeper” is then slid over the conductor and the set-screws are tightened. It is fast and easy at initial installations, and for later service additions
  • Connectors are fabricated from 6061-T6 aluminum alloy and clear plated for high conductivity and strength
  • Fully tested ANSI C119.4 for Class ‘A’ connectors
  • CMC® recommends the use of a 9” insulated wrench for installations

General

Catalog Number

LI350-6

Material

Aluminum

UPC

192663080861

Dimensions

Dimensions

6.912 in x 1.25 in x 1.75 in

Height

1.75 in

Length

6.912 in

Package Weight

0.938 lb

Width

1.25 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

350 Kcmil - #10 AWG