Image of LPLE22-750 LPLE22-750 Aluminum Pad-Mounted Termination Enclosures
Image of LPLE22-750 LPLE22-750 Aluminum Pad-Mounted Termination Enclosures

LPLE22-750 Aluminum Pad-Mounted Termination Enclosures

Brand: Connector Mfg. Co. (CMC)

Catalog ID: LPLE22-750

Pad mounted termination enclosures, Three-Phase, NEMA 3R (rain-proof), 600 Volt Rated, Enclosure is made with a lift-off (Removable) top

Aluminum enclosure is lightweight, low maintenance and has excellent corrosion resistance;All-welded construction: Welds and seams are ground smooth;Removable swinging doors - Doors have stainless steel lift off hinges with stainless steel threepoint locking handles and recessed stainless steel penta-head bolts for security;Finish is Munsell green, oven cured powder coat;All mounting hardware is 18-8 stainless steel;Aluminum mechanical bar connector eliminates compression tools, lugs and bolt assemblies;Unique lay-in feature reduces frustration of feeding multiple conductors through standard connectors;Each outlet has a removable “keeper” that allows conductors to be laid into the outlet, solving the problem of trying to bend large conductors in confined areas. The “keeper” is then slid over the conductor and the set-screws are tightened. It is fast and easy at initial installations and for later service additions;Connectors are fabricated from 6061-T6 aluminum alloy for conductivity and strength;Fully tested to ANSI C119.4 for Class “A” connectors;Any pad mount enclosure can be made with a lift-off (removable) top. In order to designate this use “LPLE” instead of “LPTE”

  • Aluminum mechanical bar connector eliminates compression tools, lugs and bolt assemblies
  • Aluminum enclosure is lightweight, low maintenance and has excellent corrosion resistance
  • Ample working space, allowing for easier termination with a removable swinging door
  • All-welded construction: welds and seams are ground smooth
  • Manufactured to meet or exceed ANSI C57-12.28 for wall-mount equipment enclosure integrity
  • Removable swinging doors - Doors have stainless steel lift off hinges with stainless steel three-point locking handles and recessed stainless steel penta-head bolts for security
  • Finish is Munsell green, oven cured powder coat
  • All mounting hardware is 18-8 stainless steel
  • Any pad mount enclosure can be made with a lift-off (removable) top. In order to designate this use “LPLE” instead of “LPTE”

General

Catalog Number

LPLE22-750

Material

Aluminum

UPC

192663112005

Dimensions

Depth

30 in

Height

44 in

Width

36 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

750 Kcmil - #2 AWG

Number of Conductors

22