Image of LWTE14-1000 LWTE14-1000 Aluminum Wall-Mounted Termination Enclosures

LWTE14-1000 Aluminum Wall-Mounted Termination Enclosures

Brand: Connector Mfg. Co. (CMC)

Catalog ID: LWTE14-1000

Wall mounted termination enclosures, Three-Phase, NEMA 3R (rain-proof), 600 Volt Rated

Aluminum mechanical bar connector eliminates compression tools, lugs and bolt assemblies;Aluminum enclosure is lightweight, low maintenance and has excellent corrosion resistance;Ample working space, allowing for easier termination with a removable swinging door;All-welded construction: welds and seams are ground smooth;Manufactured to meet or exceed ANSI C57-12.28 for wall-mount equipment enclosure integrity;Three-point positive latch mechanism (secured with a captive and recessed penta-head bolt) and shielded padlock shackle;Finish meets or exceeds proposed EEI paint specification;Finish is gray, oven cured powder coat;All mounting hardware is 18-8 stainless steel

  • Aluminum mechanical bar connector eliminates compression tools, lugs and bolt assemblies
  • Aluminum enclosure is lightweight, low maintenance and has excellent corrosion resistance
  • Ample working space, allowing for easier termination with a removable swinging door
  • All-welded construction: welds and seams are ground smooth
  • Manufactured to meet or exceed ANSI C57-12.28 for wall-mount equipment enclosure integrity
  • Three-point positive latch mechanism (secured with a captive and recessed penta-head bolt) and shielded padlock shackle
  • Finish meets or exceeds proposed EEI paint specification
  • Finish is gray, oven cured powder coat
  • All mounting hardware is 18-8 stainless steel

General

Catalog Number

LWTE14-1000

Material

Aluminum

UPC

192663111909

Dimensions

Depth

16 in

Height

51 in

Width

32 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

1000 Kcmil-#1/0 AWG

Number of Conductors

14

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Recognized

Yes

RUS Listed Reference

No