Image of LWTE14-750GCT LWTE14-750GCT - Wall Mounted Termination Enclosure

LWTE14-750GCT - Wall Mounted Termination Enclosure

Brand: Connector Mfg. Co. (CMC)

Catalog ID: LWTE14-750GCT

Wall mounted termination enclosures, Three-Phase, NEMA 3R (rain-proof), 600 Volt Rated, Grounding strap and 4-Phase covers are also included, Tin plated bus bars

Aluminum mechanical bar connector eliminates compression tools, lugs and bolt assemblies;Aluminum enclosure is lightweight, low maintenance and has excellent corrosion resistance;Ample working space, allowing for easier termination with a removable swinging door;All-welded construction: welds and seams are ground smooth;Manufactured to meet or exceed ANSI C57-12.28 for wall-mount equipment enclosure integrity;Three-point positive latch mechanism (secured with a captive and recessed penta-head bolt) and shielded padlock shackle;Finish meets or exceeds proposed EEI paint specification;Finish is gray, oven cured powder coat;All mounting hardware is 18-8 stainless steel

  • Aluminum mechanical bar connector eliminates compression tools, lugs and bolt assemblies
  • Aluminum enclosure is lightweight, low maintenance and has excellent corrosion resistance
  • Ample working space, allowing for easier termination with a removable swinging door
  • All-welded construction: welds and seams are ground smooth
  • Manufactured to meet or exceed ANSI C57-12.28 for wall-mount equipment enclosure integrity
  • Three-point positive latch mechanism (secured with a captive and recessed penta-head bolt) and shielded padlock shackle
  • Finish meets or exceeds proposed EEI paint specification
  • Finish is gray, oven cured powder coat
  • All mounting hardware is 18-8 stainless steel

General

Catalog Number

LWTE14-750GCT

Material

Aluminum

UPC

192663109722

Dimensions

Depth

16 in

Height

51 in

Width

32 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

750 Kcmil - #2 AWG

Number of Conductors

14