CONNECTOR MFG. CO. (CMC)
Meter Pedestal - Double Meter - BGSMP91246DM
Image of BGSMP91246DM Meter Pedestal - Double Meter - BGSMP91246DM

Meter Pedestal - Double Meter - BGSMP91246DM

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BGSMP91246DM

CMC's new line of meter pedestals offers a quick and convenient way to meter electrical use provided to the home.

Manufactured from low maintenance galvanneal steel for superior corrosion resistance;All-welded construction: welds and seams are ground smooth;Manufactured to meet or exceed ANSI C57-12.28;Finish is Munsell green, oven cured powder coat;NEMA 3R (rain-proof);200 AMPS per meter position;300 VAC;Single and couble meter options available;Replaceable demand window allows for easy viewing and reading of the enclosured meter;Pre-wired for convenient installation;Optional ground sleeve (BGBS91224, sold separately) includes mounting hardware

  • Manufactured from low maintenance galvanneal steel for superior corrosion resistance
  • All-welded construction: welds and seams are ground smooth
  • Manufactured to meet or exceed ANSI C57-12.28
  • Finish is Munsell green, oven cured powder coat
  • NEMA 3R (rain-proof)
  • 200 AMPS per meter position
  • 300 VAC
  • Single and couble meter options available
  • Replaceable demand window allows for easy viewing and reading of the enclosured meter
  • Pre-wired for convenient installation
  • Optional ground sleeve (BGBS91224, sold separately) includes mounting hardware

General

Catalog Number

BGSMP91246DM

UPC

192663166015