Image of NA250-4I NA250-4I Pedestal Secondary Connectors Aluminum Mechanical

NA250-4I Pedestal Secondary Connectors Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: NA250-4I

Dual-Rated For Aluminum or Copper Conductors

Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Supplied with radial-tipped set-screws;105 º C rated black plastisol cover available;Connector fabricated from 6061–T6 aluminum alloy for conductivity and strength;Includes CO-OX oxide inhibitor in all conductor holes;Each unit individually wrapped and labeled for ease of identification and cleanliness;For installation, CMC® recommends the use of a 9” insulated Allen wrench

  • Clear plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • Supplied with radial-tipped set-screws
  • 105 º C rated black plastisol cover available
  • Connector fabricated from 6061–T6 aluminum alloy for conductivity and strength
  • Includes CO-OX oxide inhibitor in all conductor holes
  • Each unit individually wrapped and labeled for ease of identification and cleanliness
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench

General

Catalog Number

NA250-4I

Material

Aluminum

UPC

192663069644

Dimensions

Dimensions

3.63 in x 0.88 in x 1.13 in

Height

1.13 in

Length

3.63 in

Package Weight

0.261 lb

Width

0.88 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

250 Kcmil - #12 AWG