Brand: Connector Mfg. Co. (CMC)
Catalog ID: NA350-6I
Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Supplied with radial-tipped set-screws;105 º C rated black plastisol cover available;Connector fabricated from 6061–T6 aluminum alloy for conductivity and strength;Includes CO-OX oxide inhibitor in all conductor holes;Each unit individually wrapped and labeled for ease of identification and cleanliness;For installation, CMC® recommends the use of a 9” insulated Allen wrench
Catalog Number
NA350-6I
Material
Aluminum
UPC
192663069811
Dimensions
5.61 in x 1 in x 1.25 in
Height
1.25 in
Length
5.61 in
Width
1 in
Voltage Rating
600 V
Conductor Range
350 Kcmil - #12 AWG