
Brand: Connector Mfg. Co. (CMC)
Catalog ID: NA750-3I
Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Supplied with radial-tipped set-screws;105 º C rated black plastisol cover available;Connector fabricated from 6061–T6 aluminum alloy for conductivity and strength;Includes CO-OX oxide inhibitor in all conductor holes;Each unit individually wrapped and labeled for ease of identification and cleanliness;For installation, CMC® recommends the use of a 9” insulated Allen wrench
Catalog Number
NA750-3I
Material
Aluminum
UPC
192663087815
Dimensions
4.18 in x 1.38 in x 1.88 in
Height
1.88 in
Length
4.18 in
Width
1.38 in
Voltage Rating
600 V
Conductor Range
750 Kcmil - #2 AWG