

Brand: Connector Mfg. Co. (CMC)
Catalog ID: NACC350-3B
Catalog Number
NACC350-3B
Material
Aluminum
Product Type
Clear
UPC
192663085491
Dimensions
2.75 in x 2.6 in x 2.13 in
Height
2.13 in
Length
2.75 in
Package Weight
0.5 lb
Width
2.6 in
Voltage Rating
600 V
Conductor Range
350 Kcmil - #12 AWG
Certification - CSA Approved
Yes
Certification - UL Recognized
Yes
RUS Listed Reference
No