NACC600-2SI Pedestal Insulator Secondary Connector Aluminum Mechanical
Image of NACC600-2SI NACC600-2SI Pedestal Insulator Secondary Connector Aluminum Mechanical

NACC600-2SI Pedestal Insulator Secondary Connector Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: NACC600-2SI

Dual-Rated For Aluminum or Copper Conductors

  • Clear plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • Supplied with radial-tipped set-screws
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Includes CO-OX oxide inhibitor in all conductor holes
  • Each unit is individually wrapped and labeled for ease of identification and cleanliness
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench

General

Catalog Number

NACC600-2SI

Material

Aluminum

UPC

192663081646

Dimensions

Dimensions

2.7 in x 2.5 in x 2.75 in

Height

2.75 in

Length

2.7 in

Package Weight

0.501 lb

Width

2.5 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

600 Kcmil - #4 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Recognized

Yes

RUS Listed Reference

Yes