NACC750-6B OEM Encapsulated Aluminum Mechanical Bar Assy
Image of NACC750-6B NACC750-6B OEM Encapsulated Aluminum Mechanical Bar Assy

NACC750-6B OEM Encapsulated Aluminum Mechanical Bar Assy

Brand: Connector Mfg. Co. (CMC)

Catalog ID: NACC750-6B

Clear Insulated Secondary Connectors, Dual-Rated for Aluminum or Copper Conductors

Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Connector is encapsulated in clear PVC rated at 240 volts per mil;Clear cover allows visual inspection of conductors during installation;Fully tested to ANSI C119.4 for Class ‘A’ connectors

  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Connector is encapsulated in clear PVC rated at 240 volts per mil
  • Clear cover allows visual inspection of conductors during installation
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors

General

Catalog Number

NACC750-6B

Type

NACC

Dimensions

Dimensions

7.88 in x 3 in x 2.75 in

Height

2.75 in

Length

7.88 in

Width

3 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

750 Kcmil - #2 AWG

Number of Conductors

6