Image of ND750-6I ND750-6I Pedestal Heavy Duty Connector Aluminum Mech

ND750-6I Pedestal Heavy Duty Connector Aluminum Mech

Brand: Connector Mfg. Co. (CMC)

Catalog ID: ND750-6I

Dual-Rated For Aluminum or Copper Conductors

Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Supplied with radial-tipped set-screws;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Includes CO-OX oxide inhibitor in all conductor holes;Each unit is individually wrapped and labeled for ease of identification and cleanliness;For installation, CMC® recommends the use of a 9” insulated Allen wrench

  • Clear plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • Supplied with radial-tipped set-screws
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Includes CO-OX oxide inhibitor in all conductor holes
  • Each unit is individually wrapped and labeled for ease of identification and cleanliness
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench

General

Catalog Number

ND750-6I

Material

Aluminum

UPC

192663078523

Dimensions

Dimensions

8.11 in x 2 in x 2.5 in

Height

2.5 in

Length

8.11 in

Package Weight

2.844 lb

Width

2 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

750 Kcmil - #2 AWG