NP3-750I Transformer Space-Savers Stud Connector Aluminum Mechanical
Image of NP3-750I NP3-750I Transformer Space-Savers Stud Connector Aluminum Mechanical

NP3-750I Transformer Space-Savers Stud Connector Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: NP3-750I

Transformer eyebolt connectors, dual-rated connectors for aluminum or copper conductors

Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Supplied with radial-tipped set-screws;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Includes CO-OX oxide inhibitor in all conductor holes;Each unit is individually wrapped and labeled for ease of identification and cleanliness;For installation, CMC® recommends the use of a 9” insulated Allen wrench

  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • For installation on equipment secondary transformers.
  • Stud is electro-tin plated.
  • Supplied with aluminum radial-tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes CO-OX oxide inhibitor in all conductor holes.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.

General

Catalog Number

NP3-750I

Material

Aluminum Alloy, 6061-T6

Type

Adapters

UPC

192663077373

Dimensions

Diameter - Stud

0.75 in

Dimensions

5.38 in x 1.37 in x 1.88 in

Height

1.88 in

Length

5.38 in

Stud Inside Diameter

0.75 in

Width

1.37 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

750 Kcmil - #2 AWG

Number of Conductors

3