NP6-350I Overhead Eyebolt Transformer Connector Aluminum Mechanical
Image of NP6-350I NP6-350I Overhead Eyebolt Transformer Connector Aluminum Mechanical

NP6-350I Overhead Eyebolt Transformer Connector Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: NP6-350I

Transformer eyebolt connectors, dual-rated connectors for aluminum or copper conductors

Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Supplied with radial-tipped set-screws;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Includes CO-OX oxide inhibitor in all conductor holes;Each unit is individually wrapped and labeled for ease of identification and cleanliness;For installation, CMC® recommends the use of a 9” insulated Allen wrench

  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • For installation on equipment secondary transformers.
  • Stud is electro-tin plated.
  • Supplied with aluminum radial-tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes CO-OX oxide inhibitor in all conductor holes.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.

General

Catalog Number

NP6-350I

Material

Aluminum Alloy, 6061-T6

Type

Adapters

UPC

192663074174

Dimensions

Diameter - Stud

0.5 in

Dimensions

7.09 in x 1 in x 1.25 in

Height

1.25 in

Length

7.09 in

Stud Inside Diameter

0.5 in

Width

1 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

350 Kcmil - #12 AWG

Number of Conductors

6