Image of NPB4-4/0I NPB4-4/0I Aluminum Mechanical Eyebolt Connector Blind Hole

NPB4-4/0I Aluminum Mechanical Eyebolt Connector Blind Hole

Brand: Connector Mfg. Co. (CMC)

Catalog ID: NPB4-4/0I

Transformer eyebolt connectors, blind hole wire port, dual-rated connectors for aluminum or copper conductors

For moisture resistance, conductor ports are not drilled through the body.;Clear plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;For installation on equipment secondary adaptors.;Stud is electro-tin plated.;Supplied with aluminum radial-tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Includes CO-OX oxide inhibitor in all conductor holes.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.

  • For moisture resistance, conductor ports are not drilled through the body.
  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • For installation on equipment secondary adaptors.
  • Stud is electro-tin plated.
  • Supplied with aluminum radial-tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes CO-OX oxide inhibitor in all conductor holes.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.

General

Catalog Number

NPB4-4/0I

Material

Aluminum Alloy, 6061-T6

Type

Adapters

UPC

192663074143

Dimensions

Diameter - Stud

0.5 in

Dimensions

4 in x 1.35 in x 1.87 in

Height

1.87 in

Length

4 in

Stud Inside Diameter

0.5 in

Width

1.35 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

#4/0 AWG to #14 AWG

Number of Conductors

4