NSA350-6SL Transformer Stud mount Connector Aluminum Mechanical
SKU-NSA350-6SL

NSA350-6SL Transformer Stud mount Connector Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: NSA350-6SL

Stud-mount transformer connectors, uni-joint, Dual rated connectors for Aluminum or Copper conductors, CO-OX Oxide inhibitor is omitted, Street light tap available

Clear plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;For installation on equipment secondary transformers.;Stud is electro-tin plated.;Supplied with aluminum radial-tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Includes CO-OX oxide inhibitor in all conductor holes.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.

  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with aluminum radial-tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.

General

Catalog Number

NSA350-6SL

Material

Aluminum Alloy, 6061-T6

UPC

192663076062

Dimensions

Dimensions

8.06 in x 1 in x 1.38 in

Height

1.38 in

Length

8.06 in

Width

1 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

350 Kcmil - #12 AWG

Number of Conductors

6