NTS-10 Aluminum Mechanical Transformer Stud Drop-Down Connector
Image of NTS-10 NTS-10 Aluminum Mechanical Transformer Stud Drop-Down Connector

NTS-10 Aluminum Mechanical Transformer Stud Drop-Down Connector

Brand: Connector Mfg. Co. (CMC)

Catalog ID: NTS-10

Transformer stud drop-down connector, For installation on equipment secondary padmount transformers.

Available for 1” and 5/8” transformer studs.;Copper stud is electro-tin plated.;Clear plated for low-contact resistance.;Supplied with brass jam nut.;Uses CMC patented keyhole mount for maximum contact area and a “wobble-free” mount.;Shifts transformer stud down 2” or 4”.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.;A torque wrnch should be used to ensure the proper torque is achieved.

  • Available for 1” and 5/8” transformer studs.
  • Copper stud is electro-tin plated.
  • Clear plated for low-contact resistance.
  • Supplied with brass jam nut.
  • Uses CMC patented keyhole mount for maximum contact area and a “wobble-free” mount.
  • Shifts transformer stud down 2” or 4”.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrnch should be used to ensure the proper torque is achieved.

General

Catalog Number

NTS-10

Material

Aluminum Alloy, 6061-T6

UPC

192663085316

Dimensions

Dimensions

6 in x 1.75 in x 3.38 in

Height

3.38 in

Length

6 in

Width

1.75 in

Electrical Ratings

Voltage Rating

600 V