NTS10-EBC Aluminum Mechanical Transformer Stud Drop-Down Connector
Image of NTS10-EBC NTS10-EBC Aluminum Mechanical Transformer Stud Drop-Down Connector

NTS10-EBC Aluminum Mechanical Transformer Stud Drop-Down Connector

Brand: Connector Mfg. Co. (CMC)

Catalog ID: NTS10-EBC

Stud extensions

Available for 1” and 5/8” transformer studs.;Copper stud is electro-tin plated.;Clear plated for low-contact resistance.;Supplied with brass jam nut.;Uses CMC patented keyhole mount for maximum contact area and a “wobble-free” mount.;Shifts transformer stud down 2” or 4”.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.;A torque wrnch should be used to ensure the proper torque is achieved.

  • Available for 1” or 5/8” transformer studs
  • Copper stud is electro-tin plated
  • Fully insulated
  • Clear plated for low-contact resistance
  • Supplied with brass jam nut
  • Uses CMC® patented keyhole mount for maximum contact area and a “wobble-free” mount
  • Adjustable to shift transformer stud down 2, 4, 6, or 8”
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Each unit individually wrapped and labeled for ease of identification and cleanliness
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench
  • A torque wrench should be used to ensure the proper torque is achieved
  • Dual rated for copper and aluminum conductor

General

Catalog Number

NTS10-EBC

Material

Aluminum

Dimensions

Length

9.95 in

Width

2.2 in