Outdoor Meter, Instrument Transfer & Substation Equipment Enclosures, NEMA 3R
Image of BA133240DD Outdoor Meter, Instrument Transfer & Substation Equipment Enclosures, NEMA 3R

Outdoor Meter, Instrument Transfer & Substation Equipment Enclosures, NEMA 3R

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BA133240DD

Outdoor Meter, Instrument Transfer & Substation Equipment Enclosures, NEMA 3R, Board Size 29” x 37”

Mounting Board is 3/4” exterior grade treated plywood in standard. Add “-AP”for aluminum back-plate at extra charge;Standard double swinging doors with stainless steel lift-off hinges, 3-point locking handle. Doors have brackets, which hold them in the open position;HUBS provided when requested at extra charge;4" louvers with screens (standard);Ground lug is Al-Cu lug furnished (standard).

  • Mounting Board is 3/4” exterior grade treated plywood in standard. Add “-AP”for aluminum back-plate at extra charge
  • Standard double swinging doors with stainless steel lift-off hinges, 3-point locking handle. Doors have brackets, which hold them in the open position
  • HUBS provided when requested at extra charge
  • 4" louvers with screens (standard)
  • Ground lug is Al-Cu lug furnished (standard).

Special sizes and modifications available upon request.

General

Catalog Number

BA133240DD

Material

Aluminum

UPC

192663133260

Dimensions

Cubic Capacity

16640 cu.in

Depth

13 in

Height

40 in

Width

32 in