Image of AL3/0TS AL3/0TS Submersible Aluminum Compression Lugs and Tap Kits
Image of AL3/0TS AL3/0TS Submersible Aluminum Compression Lugs and Tap Kits

AL3/0TS Submersible Aluminum Compression Lugs and Tap Kits

Brand: Connector Mfg. Co. (CMC)

Catalog ID: AL3/0TS

Aluminum Compression Lugs and Tap Kits for Type RD Connectors, Dual-rated connectors for Aluminum or Copper conductors

AL3/0TS. Kit includes crimp connector inhibited with rubber compatible sealant, rubber TS Torpedo sleeve, 3/8" button-head Allen screw with captive Belleville washer and installation instructions.;Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.

  • Kit includes crimp connector inhibited with rubber compatible sealant, rubber TS Torpedo sleeve, 3/8" button-head Allen screw with captive Belleville washer and installation instructions.
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.

Product details

General

Catalog Number

AL3/0TS

Material

Aluminum

UPC

192663116584

Electrical Ratings

Voltage Rating

600 V

Resources and downloads