
Brand: Connector Mfg. Co. (CMC)
Catalog ID: AL250TSHH
Kit includes crimp connector inhibited with rubber compatible sealant, rubber TS Torpedo sleeve, 3/8" button-head Allen screw with captive Belleville washer and installation instructions.;Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.
Catalog Number
AL250TSHH
Material
Aluminum
UPC
192663116669
Package Weight
0.377 lb
Voltage Rating
600 V