Image of SDS500-6I Space-savers stud-mount transformer connectors, screw-on

Space-savers stud-mount transformer connectors, screw-on

Brand: Connector Mfg. Co. (CMC)

Catalog ID: SDS500-6I

Space-savers stud-mount transformer connectors, screw-on, Dual rated connectors for Aluminum or Copper conductors

Clear plated for low-contact resistance.;Fully tested to ANSI 119.4 for Class ‘A’ Connectors.;Supplied with aluminum radial-tipped set screw.;105 C Rated clear plastisol slip-on cover.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.

  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Offers fast, economical, reusable, and dependable connections.
  • Supplied with aluminum radial-tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.

General

Catalog Number

SDS500-6I

Material

Aluminum Alloy, 6061-T6

UPC

192663077328

Dimensions

Dimensions

8.07 in x 1.38 in x 2.5 in

Height

2.5 in

Length

8.07 in

Width

1.38 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

500 Kcmil - #10 AWG

Number of Conductors

6