Image of DPV6-750I DPV6-750I Transformer Heavy duty Lugs & Terms Aluminum Mechanical

DPV6-750I Transformer Heavy duty Lugs & Terms Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: DPV6-750I

Heavy-duty transformer connectors, Dual rated connectors for Aluminum or Copper conductors

Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Clear Plated for low contact resistance.;Fully tested to ANSI C119.4 for Class “A” connectors.;All mounting holes 1.75” on center line.;Unique lay-in feature eliminates the frustration of feeding and bending conductors into large standard connectors.;For installation, CMC® recommends the use of an Allen Wrench.;A torque wrnch should be used to ensure the proper torque is achieved.

  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Clear plated for low-contact resistance.
  • Supplied with aluminum radial-tipped set-screws.
  • All mounting holes 1.75” on center line.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrnch should be used to ensure the proper torque is achieved.

General

Catalog Number

DPV6-750I

Material

Aluminum Alloy, 6061-T6

Type

Bolted Lugs & Terminals

UPC

192663082476

Dimensions

Width

4.5 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

750 Kcmil - #2 AWG

Number of Conductors

6

Logistics

Carton Quantity

1

Pallet Quantity

1