
Brand: Connector Mfg. Co. (CMC)
Catalog ID: DPV16-750
Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Clear Plated for low contact resistance.;Fully tested to ANSI C119.4 for Class “A” connectors.;All mounting holes 1.75” on center line.;Unique lay-in feature eliminates the frustration of feeding and bending conductors into large standard connectors.;For installation, CMC® recommends the use of an Allen Wrench.;A torque wrnch should be used to ensure the proper torque is achieved.
Catalog Number
DPV16-750
Material
Aluminum Alloy, 6061-T6
Type
Bolted Lugs & Terminals
UPC
192663082568
Width
11.75 in
Voltage Rating
600 V
Conductor Range
750 Kcmil - #2 AWG
Number of Conductors
16