CMC_PPHID-2549221
CMC_PPHID-2549221

Fiberglass Cabinet Bases/Foundations

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BFGBS164818

Fiberglass Cabinet Bases/Foundations

Non-corrosive and non-conducting base/foundation for mounting sectionalizing cabinets, fusing cabinets or similar applications;Allows ample space for training cables. Easily drilled to accept mounting hardware;Eliminates any concernwith corrosion degradation common with metal foundations;The base is manufactured from durable, non-corrosive, thermoset polyester resin reinforced with fiberglass;The base is maintenance free. Internal or external ribs provide structural integrity and uniform nesting;The bases can be re-stacked and transported without binding. Other sizes available upon request

  • Non-corrosive and non-conducting base/foundation for mounting sectionalizing cabinets, fusing cabinets or similar applications
  • Allows ample space for training cables
  • Easily drilled to accept mounting hardware
  • Eliminates any concern with corrosion degradation common with metal foundations
  • The base is manufactured from durable, non-corrosive, thermoset polyester resin reinforced with fiberglass
  • The base is maintenance free
  • Internal or external ribs provide structural integrity and uniform nesting
  • The bases can be re-stacked and transported without binding

Other sizes available upon request.

Product details

General

Catalog Number

BFGBS164818

Dimensions

Depth

16.5 in

Height

18 in

Width

48 in

Resources and downloads