Brand: Connector Mfg. Co. (CMC)
Catalog ID: SNB1/0-6-24
SNB1/0-6-24. Made of T includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
SNB1/0-6-24
Material
Aluminum Alloy, 6061-T6
Physical Attribute - Number of Run Conductors
18
Physical Attribute - Number of Tap Conductors
6
Dimensions
3.81 in x 4.13 in x 1.87 in
Height
1.87 in
Length
3.81 in
Width
4.13 in
Conductor Range
#3/0 AWG to #14 AWG