Pad mounted termination enclosures, Three-Phase, NEMA 3R (rain-proof), 600 Volt Rated, Plastisol covers for bus bars
Image of LPLE22-750C Pad mounted termination enclosures, Three-Phase, NEMA 3R (rain-proof), 600 Volt Rated, Plastisol covers for bus bars

Pad mounted termination enclosures, Three-Phase, NEMA 3R (rain-proof), 600 Volt Rated, Plastisol covers for bus bars

Brand: Connector Mfg. Co. (CMC)

Catalog ID: LPLE22-750C

Pad mounted termination enclosures, Three-Phase, NEMA 3R (rain-proof), 600 Volt Rated, Plastisol covers for bus bars, Enclosure is made with a lift-off (Removable) top

Aluminum mechanical bar connector eliminates compression tools, lugs and bolt assemblies;Aluminum enclosure is lightweight, low maintenance and has excellent corrosion resistance;Ample working space, allowing for easier termination with a removable swinging door;All-welded construction: welds and seams are ground smooth;Manufactured to meet or exceed ANSI C57-12.28 for wall-mount equipment enclosure integrity;Removable swinging doors - Doors have stainless steel lift off hinges with stainless steel three-point locking handles and recessed stainless steel penta-head bolts for security;Finish is Munsell green, oven cured powder coat;All mounting hardware is 18-8 stainless steel;Any pad mount enclosure can be made with a lift-off (removable) top. In order to designate this use “LPLE” instead of “LPTE”

  • Aluminum mechanical bar connector eliminates compression tools, lugs and bolt assemblies
  • Aluminum enclosure is lightweight, low maintenance and has excellent corrosion resistance
  • Ample working space, allowing for easier termination with a removable swinging door
  • All-welded construction: welds and seams are ground smooth
  • Manufactured to meet or exceed ANSI C57-12.28 for wall-mount equipment enclosure integrity
  • Removable swinging doors - Doors have stainless steel lift off hinges with stainless steel three-point locking handles and recessed stainless steel penta-head bolts for security
  • Finish is Munsell green, oven cured powder coat
  • All mounting hardware is 18-8 stainless steel
  • Any pad mount enclosure can be made with a lift-off (removable) top. In order to designate this use “LPLE” instead of “LPTE”

General

Catalog Number

LPLE22-750C

Material

Aluminum

UPC

192663112012

Dimensions

Depth

30 in

Height

44 in

Width

36 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

750 Kcmil - #2 AWG

Number of Conductors

22