
Brand: Connector Mfg. Co. (CMC)
Catalog ID: 4ABV-600-2N
Made of 6061-T6 Aluminum Alloy;Electro-Tin Plated;Patented PosiGrip Design;Positive Wire Stop;Dual-Rated;Easy Installation;Improved Pull-Out and Safety Features
Catalog Number
4ABV-600-2N
Material
Aluminum Alloy, 6061-T6
Number of Holes
2
Type
Bolted Lugs & Terminals
Dimension - Stud Size inch
1/2 in
Dimensions
5.34 in x 2.47 in x 3 in
Height
3 in
Length
5.34 in
Width
2.47 in
Conductor Range
600 Kcmil-2 AWG
Number of Conductors
4
Industry Standard(s)
UL/CSA certified
Number of Holes
2