Image of PV4-500 Panelboard Solderless Lugs,Type: PV ,500 -4 (4) AWG ,Al/Cu Rated

Panelboard Solderless Lugs,Type: PV ,500 -4 (4) AWG ,Al/Cu Rated

Brand: Connector Mfg. Co. (CMC)

Catalog ID: PV4-500

Panelboard Solderless Lugs,Type: PV ,500 -4 (4) AWG ,Al/Cu Rated. CMC® Panelboard connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable.90° C Rated (486B Listed). UL listed and CSA certified.

Manufactured from high strength 6061-T6 aluminum alloy to ensure both maximum strength and conductivity;Assembly can be made with only a screwdriver or Allen wrench;Connectors are reusable;Electro tin plated to provide low contact resistance;Material:Aluminum

  • Manufactured from high strength 6061-T6 aluminum alloy to ensure both maximum strength and conductivity
  • Assembly can be made with only a screwdriver or Allen wrench
  • Connectors are reusable
  • Electro tin plated to provide low contact resistance
  • Material:Aluminum

General

Catalog Number

PV4-500

Material

Aluminum

Type

Bolted Lugs & Terminals

UPC

192663018482

Dimensions

Dimensions

4.91 in x 2.5 in x 3 in

Height

3 in

Length

4.91 in

Width

2.5 in

Conductor Related

Conductor - Copper Str Size Range

500 Kcmil-4 (4) AWG