Image of PH-1 PH-1 Wrench Accessories
Image of PH-1 PH-1 Wrench Accessories

PH-1 Wrench Accessories

Brand: Connector Mfg. Co. (CMC)

Catalog ID: PH-1

Penta head wrench

A superior general purpose aluminum connector compound for all cable and terminal pad connections;Compatible with all cable insulating materials, including rubber and paper;Stable over a wide temperature range;Seals out air and moisture;Non-toxic and non-flammable;Penta-Head Wrench

  • A superior general purpose aluminum connector compound for all cable and terminal pad connections
  • Compatible with all cable insulating materials, including rubber and paper
  • Stable over a wide temperature range
  • Seals out air and moisture
  • Non-toxic and non-flammable
  • Penta-Head Wrench

Product details

General

Catalog Number

PH-1

UPC

192663076338

Dimensions

Length

4.625 in

Resources and downloads

Specifications

Sales Drawings