Image of BACPMR1 Pole mounted capacitor racks

Pole mounted capacitor racks

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BACPMR1

Pole mounted capacitor racks, For mounting single capacitor

Aluminum Capacitor Racks are constructed of 2 inch web channel and a T-slot (for 3/8” hot dipped galvanized steel bolts, supplied) combined in one complete extrusion;All have a connector for #6, soft copper (standard);The racks have 6” aluminum channel bolted to it for strength. Channel is pre-punched with keyholes for 3/4” thru-bolts (bolts not provided) for pole mounting;Racks come with two (2) mounting angle legs for stability while assembling capacitors on the ground which fold up when pole mounted

  • Aluminum Capacitor Racks are constructed of 2 inch web channel and a T-slot (for 3/8” hot dipped galvanized steel bolts, supplied) combined in one complete extrusion
  • All have a connector for #6, soft copper (standard)
  • The racks have 6” aluminum channel bolted to it for strength. Channel is pre-punched with keyholes for 3/4” thru-bolts (bolts not provided) for pole mounting
  • Racks come with two (2) mounting angle legs for stability while assembling capacitors on the ground which fold up when pole mounted

General

Catalog Number

BACPMR1

Material

Aluminum

UPC

192663127528

Dimensions

Package Weight

8.21 lb