Power-lock banding system, 1-1/4” x 36” long stainless steel band
3/4” width .030 thickness type 201 stainless steel band;minimum tensile strength 95,000 PSI and 45,000 PSI minimum yield strength.;3/4” x 86” long stainless steel band
1 1/4” width .044 thickness type 201 stainless steel band