
Brand: Connector Mfg. Co. (CMC)
Catalog ID: APC-1/0I
APC-1/0I. Pre filled with includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
APC-1/0I
Material
Aluminum
UPC
192663078875
Bolt Size
3/8 in
Length
1.312 in
Width
1.618 in
Conductor - ACSR Str Run Range
6 - 1/0 ACSR
Conductor - ACSR Str Tap Range
6 - 1/0 ACSR
Conductor - AL Str Run Range
6 sol - 1/0 str.
Conductor - AL Str Tap Range
6 sol - 1/0 str
Conductor - Copper Str Run Range
6 sol - 1/0 str.
Conductor - Copper Str Tap Range
6 sol - 1/0 str