Image of PT45062-6 PT45062-6 Overhead Pin Terminal Aluminum Compression

PT45062-6 Overhead Pin Terminal Aluminum Compression

Brand: Connector Mfg. Co. (CMC)

Catalog ID: PT45062-6

Compression connectors, Aluminum pin terminal

Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped;Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint toassure protection from bi-metallic corrosion.

  • Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped
  • Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint toassure protection from bi-metallic corrosion.

General

Catalog Number

PT45062-6

Material

Aluminum

UPC

192663123018

Dimensions

Length

12 in

Length - Pin

6 in

Pin Size

5/8 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor - ACSR Str Size

397 Kcmil;477 Kcmil

Conductor Diameter - Maximum

0.814 in

Conductor Diameter - Minimum

0.743 in

Conductor Diameter Range

0.743 - 0.814

Conductor Range

450-500 Str.;600 Comp. Str.