Image of SC25002.5 PUSH-ON cable end cap containing "SUPER-SEAL" waterproofing mastic
Image of SC25002.5 PUSH-ON cable end cap containing "SUPER-SEAL" waterproofing mastic

PUSH-ON cable end cap containing "SUPER-SEAL" waterproofing mastic

Brand: Connector Mfg. Co. (CMC)

Catalog ID: SC25002.5

PUSH-ON cable end cap containing "SUPER-SEAL" waterproofing mastic

Waterproofing seals work instantly and stay in place without tape;The maximum conductors shown are based upon caps that have been stretched when making the installations. The same items can be effectively installed on small conductors since the mastic has adhesive qualities when pressed by firmly pushing the caps against the conductor ends;Bagged in clear polyethylene with an information tag;Shelf service life is indefinite since Super-Seal is non-hardening. Super-Seal has no adverse effect on cable insulation;Additional intermediate sizes and larger sizes through 4.88” O.D. can also be supplied on special orders to specific color codes. Contact factory for information.

  • Waterproofing seals work instantly and stay in place without tape
  • The maximum conductors shown are based upon caps that have been stretched when making the installations. The same items can be effectively installed on small conductors since the mastic has adhesive qualities when pressed by firmly pushing the caps against the conductor ends
  • Bagged in clear polyethylene with an information tag
  • Shelf service life is indefinite since Super-Seal is non-hardening. Super-Seal has no adverse effect on cable insulation
  • Additional intermediate sizes and larger sizes through 4.88” O.D. can also be supplied on special orders to specific color codes. Contact factory for information.

Product details

General

Catalog Number

SC25002.5

Color Code

Black

Material

PVC (polyvinyl chloride)

Type

Sealant

Resources and downloads