Brand: Connector Mfg. Co. (CMC)
Catalog ID: BUPD-A
Type BUP- Black PVC Boots have extra long skirts;Nominal thickness .125 ( 1/8 inch);Rated at 240 volts per mil;Cover rated at 105 degrees C.
Catalog Number
BUPD-A
Material
PVC (polyvinyl chloride)
Dimensions
5.5 in x 5.5 in x 2.25 in
Height
2.25 in
Length
5.5 in
Width
5.5 in