
Brand: Connector Mfg. Co. (CMC)
Catalog ID: BUP-H
Type BUP- Black PVC Boots have extra long skirts;Nominal thickness .125 ( 1/8 inch);Rated at 240 volts per mil;Cover rated at 105 degrees C.
Catalog Number
BUP-H
Material
PVC (polyvinyl chloride)
Dimensions
5.2 in x 6.5 in x 2.37 in
Height
2.37 in
Length
5.2 in
Width
6.5 in